Product K50LYXALSXPQP
LED Signal Light
Beacon with Audible Signal
Order number: 3087239Alternative order number : 87239
- LED all-round visible
- Continuous signal: 94dB
- Individually controllable
- Mechanical screw-in thread M30x1.5
- Protection classes IP67/IP69K
- Monochrome: Yellow (COL 3)
- Cable with male end M12 x 1, 5-pin
- Operating voltage 12…30 VDC

Technical Data
| Product type | LED Signal Light |

